No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-FlexConnect

FlexConnect™ Solutions

Product Description

With Emerson’s DeltaV™ Flex.CONNECT solutions, you can connect Emerson and non-Emerson legacy system I/O subsystems to the DeltaV system with ease.

Service Details

DeltaV™ Flex.CONNECT solutions includes a set of cables, pass-through cards, interface panels, and/or replacement termination panels that provide connectivity between other systems' device field wires and DeltaV I/O card terminations.

This is a low-tech approach that gives you enhanced capabilities. Emerson’s engineers will, first, perform a modernization study to provide project justification and early planning documents. The consultants will then determine the best modernization approach to meet your business needs.

Reduce switching costs and downtime: DeltaV Flex.CONNECT solutions saves termination panels and field wiring which reduces process downtime up to 75% compared to rewiring. Use Emerson’s DeltaV Flex.CONNECT solutions for plug-and-play business integration that provide lower engineering, installation, and startup costs, and big, ongoing operation and maintenance savings.

Collaborate with Emerson for a smooth transition: Implementation, execution, and project management ensure safe, efficient startups and post-startup support. Our consultants analyze the automation system hardware, databases, and display environment to develop a method for translating needed controls into the DeltaV system.

Maximize return on existing assets: Maximize return on earlier equipment purchases and take advantage of today's technologies such as digital busses, embedded advanced control, and self-diagnosing instrumentation.

Documents