Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-NFE210C007.230/50

ASCO™ NFE210C007.230/50

Product Description

PILOT OPERATED SOLENOID VALVE-2/2 NC-1/2" (DN15)-ORIFICE: 16,0-BRASS-RESILIENT: NBR-16,7 W-COIL CLASS: F-II2GExdbIICGb/II2DExtbIIICDb-T5/4-IP66/67

Body Material
Brass
Flow (Cv) / Flow (Kv)
3.93 / 3.40
Function
2/2 Normally Closed
Pipe/Port Type & Size
RP ISO 7/1
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Light Oil; Water; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 20 bar
Min to Max Operating Pressure (Water)
0 - 20 bar
Min to Max Operating Pressure (Light Oil)
0 - 20 bar
Product Weight
1.96 kg
Coil Class
F
Min to Max Ambient Temperature
-20 - 50 °C
Min to Max Fluid Temperature
-20 - 85 °C
Orifice Size
16 mm
Voltage
230 Volts AC with 50 Hz
Watt Rating
16.7 W
Mounting Brackets
OPTIONAL
Standards & Regulations
ATEX Zone 1-21
Operating Environment
Hazardous

Charakterystyka

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations
  • Low-temperature models control cryogenic fluids, including liquid nitrogen (-320° F/-194° C), liquid argon (-303° F/-184° C), and liquid oxygen (-297° F/-181° C)
  • Valves can be specified for hot water service to 210 ° F / 95 ° C for in laundry, boiler and heat exchanger applications
  • Ideal for high-pressure control applications in commercial and industrial gas burners
  • Use to control liquid petroleum gases (propane) in grain dryers, incinerators, and space heaters
  • Voltage ranging options available on next generation coils.

Dokumenty i rysunki