Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-EQ

Numatics EQ Series NFPA Cylinders

Product Description

The Numatics Series EQ aluminum NFPA cylinders combine value with proven dependability. They are repairable OEM NFPA interchangeable pneumatic cylinders designed as economical and long-lasting alternatives for analytical and diagnostic equipment, bottling, commercial kitchen and laundry equipment, dust collector system applications.

Bore
1 1/2", 2", 2 1/2", 3 1/4", 4", 5", 6"
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
99", Max

Charakterystyka

  • Competitive interchangeability with NFPA aluminum cylinders
  • Larger wear band achieves longer cylinder life than competitive cylinders
  • File-hard, high-strength aluminum alloy tube provides a smooth, corrosion-free sealing surface and excellent abrasion resistance
  • High-strength steel piston rod has a ground, polished, and hard chrome-plated surface providing maximum bushing and seal life
  • Improved port design allows increased flow rate
  • Easy to install with over 16 available mounting styles, plus a wide range of standard fittings and rod ends
  • Equipped for magnetic position detectors

Dokumenty i rysunki