Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Roxar-P-corrlog

Roxar CorrLog

Product Description

The Roxar CorrLog instrument generates highly accurate in-line corrosion probes readings. CorrLog offers off-line or wired on-line communication and - combined with other Emerson products - highly efficient data management capabilities for an integrated, integrity monitoring solution. The result for the operator is efficient corrosion control, field integrity and extended equipment life.

Functions
Reads ER and LPR Probes
Resolution
24-bit instrument resolution
Configurations
Off–line — data to field terminal
On–line 4–20 mA (analog)
On–line digital fieldbus (Roxar protocol)
Temperature range
CorrLog fieldbus/4–20 mA: –40 °C – +70 °C (40°F — 158°F)
CorrLog Terminal: –40 °C – +60 °C (40°F — 140°F)
Storage capacity
1500 readings – applicable for terminal version only

Charakterystyka

  • Best in class resolution and measurement sensitivity
  • Combines ER, LPR and galvanic probe functions in one instrument
  • Can read probes from most known vendors
  • Robust design, proven field performance
  • Configuration flexibility, upgrade options
  • Through field design and monitoring performance, contributes to improved safety, field integrity and extended equipment life

Dokumenty i rysunki