Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Roxar-P-hydraulic-retrieval

Roxar Hydraulic Retrieval Tools and Service Valves

Product Description

The Roxar Hydralic Retrieval Tools and Service Valves enable the efficient and safe retrieval of probes and coupons in 2 inch hydraulic access fittings. The tool is the shortest and lightest retrieval tool on the market and provides operators with flexibility and convenience in selecting the best monitoring locations. The tool has no externally moving parts and thus a unique safety record with no known injuries.

Pressure Rating
6,000 psi (420 bar) PED or 10,000 psi (690 bar) PED (observe max on–line retrieval tool pressure 6,000 psi (420 bar)
Max Temperature
204 °C/400°F
Service Valve Size Length
168mm for 6k Single Valve; 276mm for 6k Double Valve; 287mm for 10k Double Valve
Length
See Data Sheet

Charakterystyka

  • No externally moving parts ensuring safe field retrievals for personnel and assets
  • Small size allows flexibility in selecting the best monitoring locations in a plant (minimum operational space requirements)
  • No threaded sections between plug and fitting (see access system) with galling and stuck probes eliminated as potential problems
  • Low weight adds to convenient and safe operations
  • Double block and bleed service valve increase operational safety

Dokumenty i rysunki