Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Roxar-P-sandlog-wireless

Roxar SandLog Wireless

Product Description

Roxar SandLog Wireless is a transmitter reading, multiple element sand/erosion probe that forms part of the WIrelessHART network, transmitting data to Roxar Fieldwatch or other software. Roxar SandLog detects fast track sand erosion rates. Combined with the Roxar SAM and Permasense, it enables operators to efficiently tune maximum allowable production rates and ensures optimal flow assurance.

Functions
Reads Roxar Multiple Element Sand/Erosion Probes
Resolution
25 bit. Experienced sensitivity low nanometer for ER probes, depending on probe and conditions
Configurations
WirelessHART
Measurement Interval
2 min to 24 hours
Temperature Range
CorrLog fieldbus/4–20 mA: –40 °C – +70 °C (40F — 158F)CorrLog Terminal: –40 °C – +60 °C (40F — 140F)
Data Format
Raw data for processing in FieldwatchCalculated metal loss and corrosion rates “any software tools”

Charakterystyka

  • Together with Roxar SAM and Permasense form probably the most comprehensive sand management solution available
  • Best in class resolution and measurement sensitivity
  • Multiple element probes provide superior and more reliable detection of sand in flow
  • Sensitivity and fast response to changes in sand content allows for efficient tuning of maximum allowed production rates
  • Erosion measurements provide good indication on worst case erosion in bend
  • WirelessHART allows affordable on-line configuration and upgrades and integration with other WirelessHART applications
  • Continuous sand/erosion data contributes to safe operations, minimizing risks of integrity failure and uncontrolled erosion

Dokumenty i rysunki