Explosion Proof Solenoid Valves

Explosion-proof solenoid valves are engineered to function in hazardous areas. ASCO’s explosion-proof valves are designed to contain explosions in an encapsulated solution without causing external hazard. Built to support safe operation in challenging environments, the ASCO valves’ designs provide safety and reliability. Many valves are certified according to Safety Integrity Level (SIL) requirements, as well as certifications covering main areas of the world like ATEX, IECEx, NEMA, UL, CSA, CCC, INMETRO, KOSHA, and PESO.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Explosion Proof Solenoid Valves

Elektrozawory przeciwwybuchowe

1-5 z 5 wyników w obszarze Produkty
: