Proportional Valves
Solenoid, control, miniature, and pneumatic proportional valves deliver precision output control in applications that experience fluctuation in pressure, flow, and other variables through the control chain. They can be used with air, gas, water, and hazardous media, and provide high-precision response to changes in the process. Emerson offers a wide range of proportional valves that are suitable for the most demanding, high-quality, and precise applications.
Kliknij, aby kontynuować czytanie Proportional Valves
Elektrozawory proporcjonalne
Porównywanie produktów
Maksymalna liczba produktów, które mogą być porównane, to 4. Sprecyzuj wybór.
Dismiss