Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Asco-P-NP8300

ASCO™ NP8300 Nuclear Qualified Solenoid Valve

Product Description

The ASCO NP8300 Nuclear Qualified Solenoid Valve Series is a line of three-way nuclear solenoid valves that meets the requirements of the nuclear power industry.

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass or 304 Staniless Steel
Media
Oil-Free Instrument Air
Pipe / Port Size
1/8", 1/4", 3/8", and 1/2" ANPT
Function
3 way - 3/2 Universal, 3 way - 3/2 Normally Closed, 3 way - 3/2 Normally Open
Standards / Regulations
IEEE
ASCO Qualification report
AQR-67368 Rev. 2, AQS-21678,TR. Rev. B

Características

  • Class 1E safety-related solenoid valve used to apply pressure to or exhaust pressure from a diaphragm valve or single acting cylinder in nuclear power plants. It may also be suistable for use as a selector or divertor valve.
  • Qualified to IEEE specifications

Documentação e desenhos