Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Asco-P-NPV012

ASCO™ NPV012 Nuclear Qualified Check Valve

Product Description

The ASCO NPV012 Nuclear Qualified Check Valve Series is a line of two-way nuclear check valves that meets the requirements of the nuclear power industry.

Valve Actuation
Air Pilot
Body Material
Brass
Media
Oil-Free Instrument Air
Pipe / Port Size
1/4", 3/8", 1/2", and 3/4" ANPT
Standards / Regulations
IEEE
ASCO Qualification report
AQR-68061 Rev. A

Características

  • Class 1E safety-related check valve used to allow or shut off air flow in nuclear power plants
  • Qualified to IEEE specifications

Documentação e desenhos