Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Плановое обслуживание
В настоящее время мы проводим плановое техническое обслуживание. Некоторые функции сайта затронуты и могут работать не так, как ожидалось. Спасибо за терпеливость.
Fisher-P-Control-Disk Valve

Fisher™ Control-Disk™ Rotary Valve

Product Description

The Control-Disk rotary valve offers excellent throttling performance. An equal percentage flow characteristic provides an improved throttling range comparable to that of a segmented ball valve. This improved capability allows you to control closer to the target set point, regardless of process disturbances, which results in a reduction in process variability.

Особенности

  • The spring in the outboard shaft provides support to the drive train and disk, enabling the shaft to be installed in both horizontal and vertical orientations with no detriment to performance or cycle life.
  • Trim and bolting materials are available for applications involving sour liquids and gases.
  • The splined shaft with clamped lever and single-pivot linkage reduces lost motion between the actuator and the valve shaft.
  • Both the metal and soft seal rings have a pressure-assisting sealing action that ensures tight shutoff regardless of pressure drop.
  • The improved expansion pin system ensures there is a positive, durable connection between disk and shaft. This connection reduces backlash and wear in the drive system, optimizing long-term performance. It also makes disassembly for maintenance quick
  • The powder paint finish offers a corrosion-resistant finish to all steel parts.
  • Additional travel indication can be achieved by using the indication line on the shaft, along with the disk position markings on the packing follower.
Certifications
SIL capable, PED, CRN, Fugitive Emission, NACE, ATEX, CUTR, Fire Safe
Critical Service
General Service
Flow Characteristics
Equal Percentage
Material
Carbon Steel, Stainless, Alloy
Operating Temperature
Standard Temperature, High Temperature
Pressure Class
PN, ASME
Process Connection Type
Flanged, Single Flanged, Double Flanged, Lugged, Wafer
Shutoff Class
Class IV (FCI 70-2), Class VI (FCI 70-2)
Valve Size
NPS 3, NPS 4, NPS 6, NPS 8, NPS 10, NPS 12, NPS 14, NPS 16, NPS 18, NPS 20, NPS 24
Valve Size Standard
NPS, DN
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Документация и чертежи