KTM Novatite Extreme™ Cryogenic Metal Seated Floating Ball Valves
KTM Novatite Extreme™ Cryogenic Metal Seated Floating Ball Valves
Предупреждение
Это действие может сделать ваше коммерческое предложение недействительным. Продолжить? Если вы продолжите, корзина будет преобразована в стандартный заказ, чтобы вы могли внести изменения.
Это действие может сделать ваше коммерческое предложение недействительным. Продолжить? Если вы продолжите, корзина будет преобразована в стандартный заказ, чтобы вы могли внести изменения.
KTM Novatite Extreme™ cryogenic metal-seated ball valves offer users seat leakage performance far exceeding the requirements of international cryogenic service standards with metal-seated valves’ inherent advantages of low wear and low maintenance.
Seat leakage performance type-tested to meet requirements of international standards (BS 6364 and ISO 28921-2).
Optimal placement of gland packing for sealing integrity achieved via use of short/long extended bonnets meeting ISO 28921-1 mandated temperature limits.
Fugitive emissions certified as per ISO 15848-1 Class BH CO3 covering full operating temperature range.
Unidirectional sealing capability offered as standard; bidirectional sealing capability available on request.
Superior sealing for cryogenic fluid applications driven by unique ball and seat manufacturing and finishing process.
Surface hardening of ball and seat with Chrome Carbide / Tungsten Carbide coating for improved wear resistance.
Complete spare part kits and metal trim kits available for ease of maintenance.
-196°C to 150°C / -321°F to 302°F (for temperatures above 150°C / 302°F, please consult factory)
Certifications
API 607, ISO 10497, ISO 15848-1, BS 6364, ISO 28291-2, PED-CE, UKCA, CRN
Applications
Cryogenic service where low maintenance and flanged ends are desired in Oil & Gas, Chemical & Petrochemical, Air Separation, Medical/Laboratory, Aerospace industries while handling cryogenic Propane, Ethane, Ethylene, Methane, LNG, Oxygen, Nitrogen