Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Emerson-P-ControlWave ExpressPAC

ControlWave® ExpressPAC

Product Description

ControlWave ExpressPAC is a highly-integrated pre-engineered packaged solution that combines the ControlWave Express RTU with a variety of options commonly required for SCADA applications. These include a compact Nema 4X-rated (3R with battery vent) enclosure, power supply, and solar panel options with battery backup, operator display/keypad input options, and wireless communication options.