Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Asco-P-641/2/3

ASCO™ 641/2/3 Series Aluminum Filter Regulators

Product Description

The ASCO Series 641/2/3 aluminum filter regulators maximize process efficiency by providing high flow rates and precise pressure regulation to downstream instruments. Robust media filtration prevents downstream process contamination, enhancing safety and reliability. The rugged, aluminum construction with specialized coating will stand up to harsh process environments.

Port Sizes
1/4" to 1" NPT & G
Flow Range
From 78 to 370.8 SCFM (2,210 to 10,500 l/m)
Maximum Inlet Pressure
Up to 290 psi (20 Bar)
Adjustable Pressure
7.3 to 152.3 psi (0.5 to 10.5 bar)
Pressure Adjustment
Bolt, T-Handle
Filter Capacity
5µm, 25µm, 40µm
Body, Bonnet & Bowl Material
Aluminum (Low Copper Alu Available)
Ambient Temperature
-40° F to 194° F (-40° C to 90° C) NBR Seals, -4° F to 176° F (-20° C to 80° C) (FKM Seals)
Low Temperature Version
-61° F to 194° F (-52° C to 90° C)
Drain
Metallic Manual Drain & Automatic Drain
Tamper Proof
Available
Quick Relief
Available
Certification
Non electrical ATEX / CRN / UKCA

Особенности

  • High flow particulate filter regulators suitable for harsh process applications
  • Robust metal construction of both internal and external components provides reliable service in harsh, corrosive environments
  • Broad range of options including low-temperature and low-copper variants, as well as manual and automatic draining features
  • Quick relief available, enhances safety by allowing downstream pressure in the actuator or other equipment to exhaust if supply pressure is lost
  • Regulating adjustment with Screw / T-handle
  • Built-in overpressure relieving function, non-relieving option available
  • ATEX, Option: II 2G Ex h IIC T5 Gb / II 2D Ex h IIIC T100° C Db
  • Optional CRN (Canadian Registration Number) certificate and UKCA (UKConformity Assessed) certificates available

Документация и чертежи