Trim Cartridge Repair Solution Cuts Maintenance Time and Streamlines Control Valve Repair

Fisher easy-e Trim Cartridge

The easy-e™ Trim Cartridge is a complete trim repair solution for Fisher™ easy-e globe valves. This drop-in solution enables faster inline valve repair, without the need for expensive equipment. High Resolution Image



How to Install Fisher easy-e Trim Cartridge

Fisher easy-e Trim Cartridge simplifies easy-e valve repair by streamlining valve repair and execution. It reduces a more than 20 part repair process to a single pre-assembled repair cartridge, seat ring gasket, and body to bonnet gasket.


Fisher™ easy-e™ Trim Cartridge simplifies easy-e valve repair by streamlining valve repair and execution. It replaces a process with over 20 separate parts to a single pre-assembled repair cartridge, seat ring gasket and body to bonnet gasket.

Industry-first solution replaces over 20 separate parts with a single repair cartridge, greatly simplifying and speeding repairs while mitigating fugitive emissions

MARSHALLTOWN, Iowa (April , 2023) — Emerson has announced the release of its easy-e™ Trim Cartridge, a complete trim repair solution for Fisher™ easy-e globe valves. This factory-assembled repair cartridge combines all valve replacement parts, plus the bonnet, into a simple and ready-to-install repair solution, streamlining the repair experience while creating time and money savings throughout the maintenance process.

Before the introduction of this solution, any suspected globe valve issues, such as leaking or sticking, typically required disassembly of the valve to identify the required replacement part(s). Once identified, the parts had to be ordered, and then installed after receipt. In the best case, these activities could be performed in the field by an experienced technician, albeit with some difficulty due to the required precision of installation tasks and the multiplicity of parts. In the worst case, a valve would need to be removed from service, resulting in significant added repair cost and labor, and additional downtime.

The Trim Cartridge only addresses all these issues related to wear parts, and it also helps mitigate fugitive emissions with standardized ENVIRO-SEAL™ packing. For older valves without this type of packing in place, the Trim Cartridge provides a quick, simple, and cost-effective upgrade to reduce emissions.

With this new solution, inline valve repair is typically feasible once process media and pressure have been removed from the valve, and it can be performed by any technician, without the need for extensive training or expensive equipment. Safety is improved by reducing technician time in the field because a typical repair process requiring the assembly of up to 20 parts has been simplified into a single, ready-to-install control valve repair solution. 

The pre-assembled Trim Cartridge is ordered as a single part number with the standard OEM Fisher valve warranty and is serialized to help improve the traceability and documentation of repair parts. The Trim Cartridge is available for currently installed and new Fisher ET and EZ globe valves in sizes from NPS 1 to NPS 4. 

To learn more visit Emerson.com/FisherTrimCartridge.

Средства массовой информации
• Контакты: международный отдел Emerson Automation Solutions по взаимодействию со СМИ

Дополнительные ресурсы
Присоединяйтесь к сообществу Emerson Exchange 365
• Обращайтесь в компанию Emerson Automation Solutions с помощью
 TwitterFacebookLinkedInYouTube

О компании Emerson
Международная технологическая и инжиниринговая компания Emerson (NYSE: EMR), штаб-квартира которой расположена в г. Сент-Луис, штат Миссури (США), предлагает своим заказчикам инновационные решения для промышленного, коммерческого и бытового применения. Бизнес-платформа Automation Solutions помогает предприятиям промышленного, гибридного и дискретного производства добиться максимальной эффективности, защитить персонал и окружающую среду, а также сократить энергетические и эксплуатационные затраты. Решения бизнес-платформы Commercial & Residential Solutions применяются для поддержания комфортных условий и охраны здоровья, обеспечения качества и безопасности пищевых продуктов, повышения энергоэффективности и создания устойчивой инфраструктуры. Более подробную информацию можно найти на сайте Emerson.com.


Please enable JavaScript to use this website.