No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-M-series Profibus DP Interface Card

DeltaV™ M-series Profibus DP Series 2 Plus Interface Card

Product Description

The DeltaV™ M-series Profibus DP Interface Card is a field-proven interface for discrete actuators and sensors. High data throughput, simple installation, good diagnostic capabilities and error-free proven transmission technology make the DeltaV Profibus DP a good interface solution for complex devices. It is easy to install, reliable, and simple to use.

Specifications

Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Relative Humidity
5 to 95 % , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 16 Hz; 0.5 g from 16 to 150 Hz

Documents & Drawings

Features

  • Offers freedom to choose appropriate bus for application
  • Supports standard device-level busses
  • Reduces wiring costs
  • Features native controller-level interface
  • Able to mix-and-match bus technologies meet application requirements
  • Redundant Proficbus DP Master