No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-VX1019S001

DeltaV™ Virtual S-series and M-series Controller Simulation

Product Description

DeltaV™ Virtual S-series and M-series controllers provide an easy, cost effective way to simulate controller functionality for system development and testing. With these virtual controllers, configuration and I/O assignments can be thoroughly tested without the need for actual controller hardware. This means less physical equipment to set-up and maintain. And the virtual environment makes it easy to add and remove controllers as needed.

Specifications

Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz
Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Documents & Drawings

Features

  • Develop and thoroughly test your control configurations and I/O assignments without control hardware or Virtual I/O Modules (VIMS)
  • Avoid control or I/O configuration changes, minimizing the possibility of introducing errors
  • Reduce the risk of unexpected problems during commissioning or upgrades
  • Provides significant efficiency improvement in set up and tear down of systems for development and test