Plastic Solenoid Valves
Plastic solenoid valves are lightweight, cost-effective alternatives to valves with metal housing. They can be used to control the flow of liquids or gases and are suitable for use in high- or low-pressure systems. Plastic solenoids from Emerson are easy to install and maintain, with robust construction that supports long service life in a wide range of applications, including drinking water systems and residential settings, medical equipment, and industrial processes.