No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-EZR Relief

Fisher™ Type EZR Relief Valve or Backpressure Regulator

Product Description

Fisher Type EZR pilot-operated, pressure relief valve or backpressure regulator is typically used in city gate and district stations as a relief valve for overpressure protection, or in commercial and industrial applications as a backpressure regulator. It provides smooth, quiet operation, tight shutoff, and long life, even in dirty service.

EZR CAD Drawings and Models: Click here
EZROSX CAD Drawings and Models: Click here

Features

  • Quiet Operation—The standard cage provides best-in-class noise reduction, making the EZR Series 6-8 dBa quieter than comparable flexible element regulators.
  • High Capacity—The flow path of the EZR Series produces excellent capacity combined with the quietest operation. Fisher™ products are laboratory tested so 100% of the published flow capacity can be used with confidence.
  • Long Life—The field proven dipahragm design incorporates layered fabric, a raised bead edge and molded shape to increase strength, durability, and service life
  • Debris Protection—The revolutionary flow path of the EZR Series cage minimizes the damage from debris while the stainless steel inlet strainer prevents large particles from damaging the diaphragm.
  • Tight Shutoff—The metal plug is designed to deflect particles and debris away from the diaphragm, providing superior shutoff and increasing the time between maintenance intervals.
  • Travel Indicator—Simplifies in-service inspection and system troubleshooting
  • Versatility—By changing from a relief piloting system to a pressure reducing piloting system, a Type EZR relief valve or backpressure regulator easily becomes a pressure reducing regulator.

Specifications

Body Sizes and End Connection Styles
Body Sizes: NPS 1, 2, 3, 4, 6, 8 / DN 25, 50, 80, 100, 150, 200
End Connections: CL150 RF, CL300 RF, CL600 RF, NPT, CL125 FF, CL250 RF, SWE, and BWE
Minimum Relief Set Pressure
20 psig / 1.4 bar
Maximum Relief (Inlet) Pressure
1050 psig / 72.4 bar
Temperature Capabilities
17E68 Nitrile (NBR): -20 to 150°F / -29 to 66°C
17E97 Nitrile (NBR): 0 to 150°F / -18 to 66°C
17E88 Fluorocarbon (FKM): 0 to 260°F / -18 to 127°C

Documents & Drawings