No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Topworx-P-TopWorx TVL

TopWorx™ TVL

Product Description

The TopWorx™ TVL is specially engineered to be light, robust and lasting under the harshest environments.
Our TX-Series switchboxes deliver outstanding value by providing full functionality in compact, direct-mount enclosures. Available with a variety of position sensors, integral solenoid valves, and bus networks, the TX-Series is suitable for use in all hazardous areas and carry IECEx, ATEX, and UL certifications.
The GO Switch offering in the TX- Series line offers the same reliability as existing GO Switches with improved features and benefits. The 36 GO Switch will offer the option of 2 or 4 switch configurations for the TX and TV Enclosures. Integrated solenoid valves are optional in the 2-switch configuration for even more control.

Features

  • Tropicalized Aluminum Enclosure
  • Suited for heavy washdown and corrisive environments
  • Variety of Bus Networks and Sensor Options
  • Color coded twist-set cams provide the easiest adjustment
  • Reliability in environment extermes
  • Impact resistant highly visable display

Documents & Drawings