No image available
No image available
Your request is being processed.
Hancock-P-P000409

Hancock Forged Steel - ASME 800-1500

Product Description

A range of ASME class 800 and 1500 reduced bore forged steel valves with screwed, socket weld, butt weld or flanged ends

Specifications

End Connections
Screwed , Socket weld , Butt Weld , Flanged
Application
Boilers , Cogeneration , General Service , HRSG , Pumps , Valves & Manifolds , Biomass Boiler and Power Boiler , Balance of Plant
Material
Carbon Steel , Stainless Steel and Alloy Steel
Operating Temperature
High Temperature
Pressure Class
ASME 800 , 1500
Connections standards
Screwed (NPT) to ASME B1.20.1Socket weld to ASME B16.11Flanged to ASME B16.5 classes 150, 300, 600, 1500Butt-welded ASME B16.25.
Testing Standard
API 598
Design Standard
API 602
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings