Adsorbents can be used to remove contaminants from fluids or gases or separate molecules in different processes. There are various types of adsorbents, including activated carbon, clays, zeolites and resins. The production processed varies depending on type of adsorbents, but the end steps often consists of sieving of final product and storage before packaging.
When storing adsorbents, it is important to control the moisture in the environment especially for adsorbents like silica gel or zeolites that are used for drying applications.
The Rosemount 2501 Solids Level Switch withstands heavy loads and extreme temperatures, and is suitable for full, demand or empty detection for all bulk media in all types of vessel. It is a simple, robust and reliable technology that is insensitive to dust, electrical charge, adhesion, extreme temperature and pressure. It is simple to install and can be mounted in a vertical, horizontal or oblique position.
The Rosemount 2555 Solids Level Switch is robust and suitable for all solids bulk media in all types of vessels. It can be used for full, demand or empty detection and is designed for low dielectric medias and extreme conditions such as high temperatures, high mechanical stress and high tensile forces.