No image available
No image available
Your request is being processed.
AVENTICS-P-CCL-IC

AVENTICS™ Series CCL-IC Standard cylinders (ISO 21287)

Product Description

The AVENTICS Series CCL-IC (ISO 21287) cylinders with their compact and clean design can be used in a wide range of applications. Their smooth surface together with their materials, such as anodized aluminium, stainless steel, and NSF-H1 lubricants, make the cylinder ideal for the demanding requirements in the food and beverage industry

Products

Search
1-10 of 278 results for Products
:
AVENTICS™ ISO 21287, Series CCL-IC R480668683
Standards and Regulations
ISO 21287
Bore Size
16 mm
Stroke Length
5 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
16 mm
5 mm
Double-acting
7 Day
QuickShip
kr1,051.95
AVENTICS™ ISO 21287, Series CCL-IC R480668684
Standards and Regulations
ISO 21287
Bore Size
16 mm
Stroke Length
10 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
16 mm
10 mm
Double-acting
7 Day
QuickShip
kr1,061.89
AVENTICS™ ISO 21287, Series CCL-IC R480668685
Standards and Regulations
ISO 21287
Bore Size
16 mm
Stroke Length
15 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
16 mm
15 mm
Double-acting
7 Day
QuickShip
kr1,071.84
AVENTICS™ ISO 21287, Series CCL-IC R480668686
Standards and Regulations
ISO 21287
Bore Size
16 mm
Stroke Length
20 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
16 mm
20 mm
Double-acting
7 Day
QuickShip
kr1,081.78
AVENTICS™ ISO 21287, Series CCL-IC R480668687
Standards and Regulations
ISO 21287
Bore Size
16 mm
Stroke Length
25 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
16 mm
25 mm
Double-acting
7 Day
QuickShip
kr1,091.73
AVENTICS™ ISO 21287, Series CCL-IC R480668688
Standards and Regulations
ISO 21287
Bore Size
16 mm
Stroke Length
30 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
16 mm
30 mm
Double-acting
7 Day
QuickShip
kr1,101.67
AVENTICS™ ISO 21287, Series CCL-IC R480668689
Standards and Regulations
ISO 21287
Bore Size
16 mm
Stroke Length
40 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
16 mm
40 mm
Double-acting
7 Day
QuickShip
kr1,121.56
AVENTICS™ ISO 21287, Series CCL-IC R480668690
Standards and Regulations
ISO 21287
Bore Size
16 mm
Stroke Length
50 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
16 mm
50 mm
Double-acting
7 Day
QuickShip
kr1,141.45
AVENTICS™ ISO 21287, Series CCL-IC R480668691
Standards and Regulations
ISO 21287
Bore Size
16 mm
Stroke Length
60 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
16 mm
60 mm
Double-acting
7 Day
QuickShip
kr1,161.34
AVENTICS™ ISO 21287, Series CCL-IC R480668692
Standards and Regulations
ISO 21287
Bore Size
20 mm
Stroke Length
5 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
20 mm
5 mm
Double-acting
7 Day
QuickShip
kr1,179.01

Features

  • Compact clean design
  • Available in nine sizes covering piston diameters from 16 mm to 100 mm
  • Easy to clean anodized surfaces
  • Scrapers and lubricants (NSF-H1) are approved for food applications
  • Hygienic protective caps for unused mounting holes
  • Universal mounting concept for easy assembly, without the need for additional mounting elements

Parts & Accessories

Search
1-10 of 127 results for Parts & Accessories
:
kr267.70
kr98.51
kr92.08
kr131.04
kr34.52
kr36.86
kr39.78
kr68.45
kr75.70
kr189.89

Documents & Drawings