No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-701P Black SmartPower Module

Emerson™ 701P SmartPower™ Module - Black

Product Description

With up to 10-year, maintenance-free operation, the Emerson 701P SmartPower™ Module - Black provides replacement without transmitter removal allowing you to quickly change power modules in the field. As an intrinsically safe solution, this power module is engineered with a robust and adaptable design that withstands harsh environments and allows you to choose the best mode of power for your application.

Specifications

Compatible Devices
• Rosemount™ 3051S Wireless Pressure Transmitter
• Rosemount 3051SMV Wireless Pressure Transmitter
• Rosemount 648 Wireless Temperature Transmitter
• Rosemount 848T Wireless Temperature Transmitter
• Rosemount 3308A Wireless Guided Wave Radar
• Rosemount 2160 Wireless Level Switch
• Rosemount 928 Wireless Gas Monitor
• Rosemount 702 Wireless Discrete Transmitter
• Rosemount 702 Wireless Plunger Arrival Transmitter
• Rosemount 705 Wireless Totalizing Transmitter
• Roxar CorrLog Wireless Corrosion Transmitter
• Roxar SandLog Wireless Sand/Erosion Transmitter
Certifications/Approvals
Intrinsically Safe (ATEX, IECEx, US, Canada, EAC)

Features

  • Up to 10-year, maintenance-free operation and replacement without transmitter removal for reliable performance
  • Adaptable module offers a selection of power modes to meet varying application demands
  • Intrinsically safe device designed for routine maintenance in hazardous areas
  • Low level alerts allow easy and straightforward maintenance scheduling
  • Keyed connections provide easy and fail-safe replacements

Documents & Drawings