No image available
No image available
Your request is being processed.
AVENTICS-P-CCI

AVENTICS™ CCI Compact Cylinders

Product Description

The AVENTICS Series CCI (ISO 21287) cylinders stand for innovative, compact construction and an easy to clean design. The Series CCI (ISO 21287) is ideal for long strokes and increased requirements for optimized cycle times and moving masses. The sensors can be installed quickly and easily on all sides and over the entire cylinder lengths.

Products

Search
1-10 of 864 results for Products
:
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001002
Bore Size
16 mm
Stroke Length
5 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Same Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
16 mm
5 mm
elastic cushioning
piston with magnet
Same Day
QuickShip
kr762.96
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001003
Bore Size
20 mm
Stroke Length
5 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Same Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
20 mm
5 mm
elastic cushioning
piston with magnet
Same Day
QuickShip
kr786.24
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001004
Bore Size
25 mm
Stroke Length
5 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Same Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
25 mm
5 mm
elastic cushioning
piston with magnet
Same Day
QuickShip
kr879.14
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001005
Bore Size
32 mm
Stroke Length
5 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Same Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
32 mm
5 mm
elastic cushioning
piston with magnet
Same Day
QuickShip
kr962.21
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001006
Bore Size
40 mm
Stroke Length
5 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Same Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
40 mm
5 mm
elastic cushioning
piston with magnet
Same Day
QuickShip
kr1,279.40
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001007
Bore Size
50 mm
Stroke Length
5 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Same Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
50 mm
5 mm
elastic cushioning
piston with magnet
Same Day
QuickShip
kr1,482.51
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001008
Bore Size
63 mm
Stroke Length
5 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
63 mm
5 mm
elastic cushioning
piston with magnet
7 Day
QuickShip
kr1,825.43
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001009
Bore Size
80 mm
Stroke Length
5 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
80 mm
5 mm
elastic cushioning
piston with magnet
7 Day
QuickShip
kr2,374.98
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001010
Bore Size
100 mm
Stroke Length
5 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
7 Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
100 mm
5 mm
elastic cushioning
piston with magnet
7 Day
QuickShip
kr3,000.11
AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001012
Bore Size
16 mm
Stroke Length
10 mm
Cushioning
elastic cushioning
Magnetic piston
piston with magnet
availability
Same Day
Bore Size
Stroke Length
Cushioning
Magnetic piston
availability
16 mm
10 mm
elastic cushioning
piston with magnet
Same Day
QuickShip
kr770.80

Features

  • Cylinder housing consists of a continuous aluminium profile, with pressed in front and rear cover
  • Easy to clean design preventing the accumulation of dirt
  • Low length tolerance - up to 60% shorter than standard ISO profile cylinders, which makes the Series CCI (ISO 21287) ideally suited for compact machine designs
  • Simple sensor assembly along the complete cylinder lengths
  • Additional configurations possible - features such as special strokes, hollow piston rods, heat-resistant versions, or piston rod extensions can be selected – including documentation and CADs
  • Available in piston diameters from 16 mm to 100 mm

Parts & Accessories

Search
1-10 of 206 results for Parts & Accessories
:
AVENTICS™ Sensor, Series SN3 0830100438
Electrical Connection Type 2
Plug
Protection
short circuit resistant
short circuit resistant
Protected against polarity reversal
Electrical Connection 2
M12
Number of Poles 2
3-pin
availability
Same Day
Electrical Connection Type 2
Protection
Electrical Connection 2
Number of Poles 2
availability
Plug
short circuit resistant
short circuit resistant
Protected against polarity reversal
M12
3-pin
Same Day
QuickShip
kr2,367.73
kr293.90
kr108.23
kr267.93
kr84.36
kr95.71
kr101.09
kr143.91
kr1,129.17
kr1,362.35

Documents & Drawings