Rosemount Radar Master Plus is developed to give you the most user-friendly experience when configuring and operating your Rosemount 3408 or 5408 Level Transmitter. The intuitive guided set up will make sure that your transmitter is properly installed and ready for operation. With dynamic graphics it is easy to configure the correct settings. With the unique alert historian you can track events and alerts that have occurred back in time. All alerts are NE 107 compliant.