Level Switches
Level switch technology measures the level of liquid or solid material to detect the presence or absence of media at a point in a vessel. Emerson’s level switches provide best-in-class safety and optimized process efficiency, typical applications include high and low level alarm, pump control and pump protection and overfill prevention. They also provide redundancy when installed alongside other measurement technology such as radar. Emerson’s portfolio includes vibrating fork and rod technology, capacitance and paddle switch technology to suit all types of media.