No image available
No image available
Your request is being processed.
Rosemount-2501 Solids Level Switch-Rotating Paddle

Rosemount™ 2501 Solids Level Switch - Rotating Paddle

Product Description

The Rosemount 2501 Solids Level Switch withstands heavy loads and extreme temperatures, and is suitable for full, demand or empty detection for all bulk media in all types of vessel. It is a simple, robust and reliable technology that is insensitive to dust, electrical charge, adhesion, extreme temperature and pressure. It is simple to install and can be mounted in a vertical, horizontal or oblique position.

Specifications

Operating Pressure
145 psi (10 bar)
Operating Temperature
-40 to 2012°F (-40 to 1100 °C)
Certifications/Approvals
CE, ATEX, IECEx, FM, CSA
Sensitivity
0.9 lb/ft3 (≥15 g/l)
Output
Relay

Features

  • Robust paddle design able to withstand heavy loads and extreme temperatures
  • Mechanically stable shaft bearing design
  • Unaffected by dust, electrostatic charging and caking
  • From compact boom length of 2.76" up to 158" (70 mm up to 4000 mm)
  • Wide range of process connections and supply voltages available
  • Rotatable electronics housing for easy installation

Documents & Drawings