No image available
No image available
Your request is being processed.
Rosemount-Synchros Temperature Monitor

Rosemount™ Synchros™ Temperature Monitor

Product Description

Unlock new asset monitoring and reliability temperature measurement points and gain more visibility into the health of your assets with the Rosemount Synchros Temperature Monitor. This easy-to-use wireless temperature monitoring device reliably measures surface or ambient temperature using your new or existing WirelessHART® network. Increase your temperature measurement data and insights with this simple, flexible, and cost-effective solution, allowing you to schedule maintenance more proactively and reduce your manual rounds, resulting in a safer, more reliable, and optimized operations.

Specifications

Communication Protocol
WirelessHART®
Measurement Accuracy
± 1.8°F (1.0°C)
Measurement Range
Surface Measurements: -40 to 230°F (-40 to 110°C)
Ambient Measurements: -40 to 185°F (-40 to 85°C)
Mounting
Bracket and Pipe Mount
Update Rate
User-selectable, 1 minute to 60 minutes
Power Module Life
Up to 10-year life, field replaceable
Antenna Type
Internal antenna: Maximum of 10mW (10 dBm) EIRP
Certifications/Approvals
Hazardous location rated, see full specs for complete list of certifications

Features

  • Measures ambient or surface temperature in a variety of applications
  • Directly mounts to process piping without cutting or changing pipe configurations to measure surface temperature, allowing for flexible, simple installation
  • Install easily and quickly to bracket mounting hardware to enable ambient temperature monitoring
  • Utilize WirelessHART technology for secure, cost-effective and greater than 99% data reliability
  • Integrates with Emerson’s Plantweb Insight™ Asset View application to help manage your Synchros devices and configure asset specific alerts

Documents & Drawings

Parts & Accessories

Search
0 results in Products