No image available
No image available
Your request is being processed.
Rosemount-K-1495 Orifice Plate and 1496 Orifice Flange

Rosemount™ 1495 Orifice Plate and 1496 Orifice Flange

Specifications

Rosemount™ 1495 Orifice Plate
Max. Operating Pressure
ANSI B16.5 2500#
Process Temperature Range
-320 to 1200 °F (-196 to 649 °C)
Fluid Type
Liquid, gas, steam
Process Wetted Material
304/304L SST, 316/316L SST, DIN 1.4571 (316Ti SST), Alloy C-276, Alloy 400
Warranty
Up to 5-year limited warranty
Rosemount™ 1496 Orifice Flange Union
Fluid Type
Liquid, gas, steam
Process Wetted Material
304/304L SST, 316/316L SST, DIN 1.4571 (316Ti SST), Alloy C-276, Alloy 400, Carbon Steel
Warranty
Up to 5-year limited warranty

Features

Rosemount™ 1495 Orifice Plate
  • Can be ordered in line sizes ranging from 2 to 24 in. (50 to 60 mm) or custom line sizes for application flexibility
  • Manufactured to meet AGA, ASME, ISO, API and DIN standards
  • Offers standard configuration of square-edged concentric bore in both paddle and universal-type plates
  • Available in multiple material types to meet challenging process conditions
  • Withstands high temperature and pressure applications, providing long-lasting durability
Rosemount™ 1496 Orifice Flange Union
  • Positions orifice plates appropriately for reliable flow and accurate measurement
  • Threaded tap connection does not require on-site drilling of flange taps for an easy-to-install solution
  • Supplied with all necessary hardware for straightforward installation
  • Available in line sizes up to 24 in. (600 mm) or custom line sizes
  • Adaptable flange union withstands high temperatures and pressures of up to ANSI Class 2500#
  • Meets ASME B16.36 and DIN 19214 part 1 specifications

Documents & Drawings

Rosemount™ 1495 Orifice Plate
Rosemount™ 1496 Orifice Flange Union