No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
KTM-P-P000447

KTM Series EF190FE Two-piece Full Bore Ball Valves

Product Description

High performance two-piece ball valve for demanding process applications where fire-safe and fugitive emission compliance is mandatory

Features

  • The design includes two piece split body valve design with flanged connections
  • Full compliance to ASME B16.35 and EN 12616-1
  • Valve pressure rating: ASME Class 150/300, DIN PN 10/16/25/40
  • Size range DN 15 to DN 300 (NPS ½ to NPS 12)
  • Fire Tested and Certified to API 607 and ISO 10497
  • Double stem seal design complies with ISO 15848-1 Class BH C03 requirements (2500 cycles including thermal cycles)
  • Double Body Seal including PTFE primary seal and secondary graphite fire safe seal
  • Carbon steel or stainless steel body materials
  • Standard ball valve with respect to the PAS1085 specification Class D
  • ISO 5211 / EN 15081 top mounting plate available with male centering for easy actuation

Specifications

Certifications
SIL capable, NACE, PED, CE, Fire Safe, Fugitive Emission
End Connection
Flanged
Application
Burners, Burner Management Systems , Bulk Storage, Brewing, Boilers, Boiler, Blower, Biofuels, Beverages, Batch , Balance of Plant, Asphalt Blending
Body Design
Long Pattern, Short Pattern, Side Entry
Material
Carbon Steel, 316 Stainless Steel
Pressure Class
PN, ASME
Process Connection Type
300RF, CL150RF, CL300RF, Flanged, PN16, PN25, 150RF, PN40
Seat/Seal Type
Soft Seal, Ball
Shutoff Class
API 598, Zero Leakage
Standards
API 608, ASME B16.34
Valve Size
NPS 3 / DN 80, NPS 2 / DN 50, NPS 12 / DN 300, NPS 1-1/2 / DN 40, NPS 10 / DN 250, NPS 1/2 / DN 15, NPS 1 / DN 25, NPS 3/4 / DN 20
Valve Size Standard
NPS, DN
Valve Type
Floating Ball Valve, Ball Valve
Media
Liquid Propane Gas, Liquids, LPG, Mineral Oil, Natural Gas

Documents & Drawings