No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-B1950R

Branson B-Series Ultrasonic Solvent Vapor Degreasers Model B1950R

Product Description

Branson B-Series Ultrasonic Vapor Degreaser is the latest in a series of environmentally sound, cost effective precision degreasers.

Specifications

Solvent capacity
50 gallons
Working dimensions
16" x 20" x 14.5"D
Watts of Immersion Heat
8000
Distillation rate
28 gph
Load capacity
800lbs.steel/hr
Vapor zone
40.7"L X 23.2"W X 14.5"D
Overall
89.5"L x 36.5 "W x 60"H
Input power
208 or 230V 3phase 62A or 460, 3phase 33A option

Features

  • Freeboard ratio of greater than 125% to eliminate diffusion losses
  • Refrigerated primary condensing coil to condense the bulk of the solvent vapors
  • Refrigerated sub-zero freeboard condenser to provide a cold air barrier minimizing fugitive losses
  • Sliding cover to eliminate drafts and help seal the unit during periods of inactivity.
  • Offset boiling sump with liquid level control
  • Bag filter to minimize solvent loss during maintenance
  • Cooled internal water separator to reduce losses
  • Stainless plumbing for solvent-wetted areas

Documents & Drawings