No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-GMX-Micro

Branson GMX-Micro Ultrasonic Spot Welder

Product Description

The Branson GMX-Micro ultrasonic spot welder is designed and built to assure the highest degree of reliability and weld quality. The unique mechanical design of the GMX-Micro allows for a wide range of complex applications while delivering high levels of speed, precision and process control.

Specifications

Frequency
20KHz
Compressed Air
80 psi (5.5 bar) clean, dry air
Working voltage 4kW
200-230V, 50-60 Hz, Single Phase
Current Rating 4kW
25 Amp Max.@200V / 25 Amp fuse
Working voltage 5.5kW
360-528V, 50-60 Hz, Three Phase
Current Rating 5.5kW
15 Amp Max.@200V / 20 Amp fuse

Features

  • Dual linear bearings ensure a smooth, precise welding process
  • Rigid polar mount support to hold the stack completely, enhance stability & repeatability
  • Compact actuator design with spacious underneath, suitable for automation layout
  • Option to choose normal or direct press stack for different application purpose
  • New designed electronic & pneumatic circuit support higher PPM applications (welding cycle faster)
  • Effective & efficient force output with air cylinder closer to or directly positioned on top of the welding area
  • Nodal support design precisely balances the Horn and Anvil during the welding process. This ensures effective transfer of Ultrasonic energy for improved weld quality and consistency
  • Precise linear encoder enables precise height and distance control during welding to ensure welding accuracy
  • Upgraded control & power supply provides multiple real time welding data quality monitoring

Documents & Drawings