Variable Frequency Drive - 4.1A, 2HP, 480V, 3 Phase, IP20, PROFINET

Emerson

Variable Frequency Drive - 4.1A, 2HP, 480V, 3 Phase, IP20, PROFINET

PACMotion VFDs are integrated, rugged and modular AC variable frequency drives designed for a range of industries, including water/wastewater, metro, automotive, mining, food and beverage, packaging, oil and gas, discrete manufacturing and modular machine designs.

Features

  • Native PROFINET System Redundancy support eliminates need for an intermediary device, reducing costs
  • Rugged enclosure allows drives to be mounted without a control cabinet
  • Built-in Safe Torque Off (STO) support saves development and commissioning time by allowing integrated safety and standard applications
  • Easily and seamlessly integrates with PACSystems RX3i applications
  • Built-in keypad
  • Modular design allows individual units to be connected and controlled with a single keypad

Specifications

Part Number
IC866-0015-4A3-2P
Connection Type
480VAC 3 Phase
Enclosure Design
IP20
Motor Power
2HP (1.5 kW)
Interference Suppression on the Input
Class C2
Option Card
PROFINET
Current
4.1A

Documents & Drawings