Type T Thermocouples

Explore Type T Thermocouples for accurate and durable temperature readings. Suitable from cryogenic to 370°C, these sensors cater to engineers and researchers needing top-tier performance and precision.

Read More...
Click to continue reading Type T Thermocouples

What are Type T Thermocouples? (Copper/Copper-Nickel)

• Type T has a sensitivity of 38 µV/ °C and has a temperature range from -270°C to 400°C (-454°F to 752°F)  

• They can be used in oxidizing, reducing or inert atmospheres as well as in a vacuum  

• They exhibit a high resistance to moisture corrosion 

• They demonstrate a good linearity and are typically used from very low (cryogenic) to medium temperature ranges

Read More...
Click to continue reading What are Type T Thermocouples? (Copper/Copper-Nickel)

Type T Thermocouples

1-1 of 1 results in Products
: