No image available
No image available
Your request is being processed.
Tescom-P-44-1500

TESCOM™ 44-1500 Series Pressure Regulator Pneumatic

Product Description

44-1500 Series high flow/low pressure regulator controls outlet pressures up to 600 psig / 41 bar. Large area piston provides accurate pressure control and cycle life superior to diaphragm sensed regulators when applied to heavy duty cycling. Features a segregated / captured vent for hydraulic or pneumatic media and is available in two outlet spring ranges. Optional dome or air loaded versions for remote operation or for use with the ER5000 Electropneumatic Controller for automation. Ideal for use in hydraulic and pneumatic testing.

Specifications

Maximum Inlet Pressure
6000 psig / 414 bar
Outlet Pressure Ranges
  Spring Load: 0-200, 0-400 psig / 0-14, 0-28 bar
  Air/Dome Load: 0-600 psig / 0-41 bar
Material
Body: 316 Stainless Steel or Brass
40 Micron Filter: Bronze
Main and Vent Valve Seats: Vespel® SP21
Back-up Rings: Teflon®
O-Ring
Buna-N, Viton®, Kalrez®, Ethylene Propylene
Remaining Parts
300 Series Stainless Steel, Brass, Monel
Ambient Operating Temperature
-15°F to 165°F / -26°C to 74°C
Port Size & Type
Inlet & Outlet Port Size: 3/8, 1/2
Inlet & Outlet Port Type: SAE, NPTF, MS33649
Vent Port: 1/4 SAE, 1/4 NPTF, 1/4 MS33649
Flow Capacity
Cv = 0.3
Load Type
Air, Dome, Spring
Weight
4.75 lbs / 2.2 kg

Features

  • For gaseous and liquid media
  • ?Segregated and Captured? vent design is standard
  • Balanced valve design ensures stable downstream pressure
  • 6000 psig / 414 bar maximum inlet
  • Low droop
  • Large sensor for accurate pressure control
  • High flow, low outlet pressures
  • Compatible with TESCOM ER5000 Electropneumatic Controller

Documents & Drawings