The contents of the fly ash hopper are pneumatically conveyed to a fly ash storage silo. The silo is emptied onto trucks that then haul the material off for use in other applications. Fly ash derived from burning coal creates a very dusty environment and tends to stick, creating build-up inside the silo. Fly ash silos are typically very large to allow continuous flow from the hoppers. Density and dielectric constant of fly ash is low. Users need to continuously monitor the amount of fly ash inside the silo so that it can be emptied on time, maintained, and cleaned when necessary.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.
The Rosemount 2511 Solids Level Switch is suitable for fine-grained and powdered medias, in storage and process vessels. It is a cost effective and robust technology, with high sensitivity and that is easy to operate.