The Batch Historian is built for batch and was designed from the ground up to meet the needs to operators, production engineers and plant management.
It provides for non-intrusive, automated collection of recipe execution data from the Batch Executive and process event data from the Event Chronicle.
Historical data is viewed graphically using the Batch History View application or one of the other Batch Historian client tools provided with the software. These tools include pre-defined database queries, and an interface for manually or automatically archiving data to another location for mass storage.