No image available
No image available
Your request is being processed.
Asco-P-V625

ASCO™ Series V625 Micro solenoid valves

Product Description

ASCO micro solenoid valves are designed to control a variety of non-aggressive liquid and gaseous fluids. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Specifications

Body Material
POM
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Maximum allowable pressure (PS)
8 bar
Fluid temperature
-10°C +90°C
Max viscosity
3°E (~22 cStokes or mm2/s)
Sealing
EPDM

Features

  • Manifold with 2 microactuators 2/2NC (A-P) and 1 total isolation microactuator 2/2NC (W); all direct acting.
  • Compact and versatile version, designed for dental equipments; equipped with 3 flow regulators
  • The modular system allows the use as single or as a set (max. 4 manifolds)
  • the manifold is delivered with 3 sealing O-rings and joint pin
  • Heads group kit (feeding and end side) available separately
  • Suitable to shut off liquid and gaseous fluids

Documents & Drawings