No image available
No image available
Your request is being processed.
Branson-P-GLX-AP-GLX-AS

Branson™ Series GLX-AP, GLX-AS

Product Description

The production industry's demand for advanced automation and efficiency is on the rise, and Branson is at the forefront with innovative laser solutions. Introducing the GLX-AP and GLX-AS, designed to support Industry 4.0's increasing need for automation and Industrial IoT (IIoT). These advanced systems facilitate seamless integration and enhanced productivity in modern production environments. The automated GLX version efficiently manages the entire welding process by combining clamp force and welding energy, using Branson’s patented Simultaneous Through Transmission Infrared (STTIr®) technology. Available with either a Servo (GLX-AS) or Pneumatic Actuator (GLX-AP), these systems ensure reliability in simultaneous laser welding, designed to operate as integrated solutions within complex automation lines, utilizing self-contained, independent weld process controllers. With a focus on precision, the GLX series eliminates vibration and linear movement, reducing particulates and delivering uniform welds. Continuous feedback from closed-loop sensors enhances weld quality, accuracy, and consistency. Optimized for speed and high throughput, these systems incorporate Branson's High Power Laser Bank to deliver exceptional performance, setting a new standard for automated laser welding solutions in production industries.

Features

  • Seamless Integration: Tailored for automated processes, the GLX-AP & GLX-AS combines clamp force with precise welding energy, offering unmatched reliability in simultaneous laser welding.
  • Technological Excellence: Choose between a Servo (GLX-AS) or Pneumatic Actuator (GLX-AP) for superior STTIr Laser Technology performance.
  • Precision Engineering: Experience minimal particulates and homogeneous welds thanks to Branson’s patented Simultaneous Through Transmission Infrared (STTIr®) technology.
  • Advanced Feedback Systems: Closed-loop sensors continuously enhance weld accuracy and consistency, ensuring precision and repeatability.
  • Weld Recipe Synchronization: Capable of synchronizing weld recipes across multiple units, with SIG add-on accessory.
  • Scalability: Supports control of up to 10 additional welding units via web HMI.
  • Standardization: Utilizes Branson's harmonized and standardized automation technology concept.
  • Insight and Analytics Access: Easy access to system insights and analytics through OPC-UA and Fieldbus capabilities.
  • High-Speed Performance: Optimize your production with Branson's High Power Laser Bank for rapid throughput and superior results.
  • Handsfree and Wireless Operation: Offers enhanced flexibility through web-based HMI for parameter setup and adjustment.
  • Discover Branson's GLX-1AS Medical Package Option. Elevate your production processes with Branson's GLX-AS Servo Medical Package, featuring ISO 8 clean room readiness, food-grade enhancements, stainless steel servo components, software compliant with FDA 21 CFR Part 11 and EU MDR 2017/745, and customizable network services for machine backup and synchronization, all designed to ensure unparalleled reliability, safety, and performance

Documents & Drawings