The production industry's demand for advanced automation and efficiency is on the rise, and Branson is at the forefront with innovative laser solutions. Introducing the GLX-AP and GLX-AS, designed to support Industry 4.0's increasing need for automation and Industrial IoT (IIoT). These advanced systems facilitate seamless integration and enhanced productivity in modern production environments. The automated GLX version efficiently manages the entire welding process by combining clamp force and welding energy, using Branson’s patented Simultaneous Through Transmission Infrared (STTIr®) technology. Available with either a Servo (GLX-AS) or Pneumatic Actuator (GLX-AP), these systems ensure reliability in simultaneous laser welding, designed to operate as integrated solutions within complex automation lines, utilizing self-contained, independent weld process controllers. With a focus on precision, the GLX series eliminates vibration and linear movement, reducing particulates and delivering uniform welds. Continuous feedback from closed-loop sensors enhances weld quality, accuracy, and consistency. Optimized for speed and high throughput, these systems incorporate Branson's High Power Laser Bank to deliver exceptional performance, setting a new standard for automated laser welding solutions in production industries.