No image available
No image available
Your request is being processed.
Tescom-11171583

TESCOM™ Anderson Greenwood Instrumentation Series M25 Instrument Manifold M25HIS-4

Product Description

Two Valve Block and Bleed Manifold Pipe X Pipe Metal Front Vent

Specifications

Body Material
316SS
Seat
Integral
Connections
1/2"FNPT Inlet X 1/4" FNPT Front Vent X 1/2"FNPT Oulet
Packing
Graphite
Orifice
3/16" (4.74 mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
1000°F (538°C)

Features

  • Remote mounting compact design requires minimum space for operation and installation.
  • Reduced installation costs by manifolding the valves, eliminating several components essential for ‘piping-up’.
  • Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
  • PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
  • Back seat stem prevents blowout or accidental removal.
  • Threaded vent ports allow vent to be piped away safely. Supplied plugged as standard.
  • All manifolds supplied with mounting holes as standard to enable pipe bracket mounting.

Documents & Drawings