With mounting global demand for chemical products, plants continue to seek real-time insights and analysis for the health and performance of equipment like compressors, pumps, agitators, mixers, turbines, motors, gearboxes, cooling towers, fans, (and others). In doing so, chemical producers can focus on the holistic health of their plant – rather than individual assets.
Emerson's online condition monitoring solutions integrate data from wireless IIoT, edge analytics, and online vibration sensing equipment with a comprehensive asset performance management platform for advanced, simplified analysis. This allows for remote monitoring of assets from control rooms, tablets, and mobile devices, reducing the need for manual data collection via routes.
Tutorial Videos
Installation | Get Started |App Switcher | VibApp | Network Device Module
AMS Asset Monitor manages pervasive sensing while providing prediction, protection and edge process monitoring capabilities, mounting at the asset to reduce cabling requirements and installation costs. It accommodates up to 12 CHARMs including Vibration CHARMs as well as DeltaV CHARMs for process inputs.
AMS Asset Monitor features powerful out-of-the-box software functionality via web browser for analysis, reporting, and alerting. This web-based thin client interface features an internal Logic Studio with pre-programmed application solutions for easy-to-understand analysis and alert reporting, and its Asset Studio interface delivers asset information to the user’s mobile device or desktop thin client.
Although no additional software is required to monitor assets with AMS Asset Monitor, it may be paired with
AMS Machine Workssoftware to deliver real-time updates on assets, perform deeper analysis (as compared to native thin client interface), and deploy from cloud architectures for ultimate scalability. Data from AMS Asset Monitor processed at the edge is provided to AMS Machine Works on demand, on alert or on schedule, and can include waveform data and status information for detailed analysis using the vibration analyzer tool in AMS Machine Works. AMS Asset Monitor can be configured to send overall asset health status and alerts to
AMS Opticsvia OPC UA.