No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Topworx-P-TopWorx ESD

TopWorx™ ESD

Product Description

TopWorx™ ESD Valve Controllers provide a complete Partial Stroke Test Solution with unique features and functionality that enable partial stroke testing of emergency shutdown valves without disrupting or shutting down the process.

Features

  • Sensor Control Module to partially close the valve without disrupting the process
  • Pass/Fail indication via high/low response on the return signal
  • Open, Closed, and Partial Stroke Test position sensors for feedback to the DCS or PLC
  • Onboard Diagnostics to enable predictive maintenance and early-warning alerts
  • Aluminum, Composite, and 316L Stainless Steel platforms certified for use in Flameproof/Explosion Proof, Intrinsically Safe, or Non-Incendive hazardous areas
  • An optional local, lockable partial stroke Test Button integral to the unit

Documents & Drawings