Digitally transform asset health monitoring with IIoT software
Plantweb Insight applications, enabled by wireless sensors and existing wired instruments, instantly interpret key asset health data with pre-built, industry-accepted IIoT analytics. These applications integrate with your existing wireless and wired infrastructure and can be easily implemented and accessed anywhere, digitally transforming sensor data into actionable information for improved decision making.
Products
Energy Applications
Steam Trap Application
This app determines the online health status of your steam traps by verifying if a trap is in failure mode. View trending of past health, emissions and energy loss on a per trap basis and track impact set against key performance objectives. The app utilizes data from Rosemount 708 Wireless Acoustic Transmitters to continuously identify failures (blow through, flooded, plugged) and inactivity.
Reliability Applications
Pump Application
This application offers in-depth monitoring of fixed-speed pumps by providing an aggregate view into the health of all assets. Status and alerts are calculated by pre-built algorithms based on industry-vetted analytics. Predictive diagnostics and alerts enable better prioritization of pump maintenance, allowing users to mitigate recordable incidents and quickly identify assets requiring attention.
Integrity Applications
Non-Intrusive Corrosion Application
Enhance decision making with real-time corrosion and erosion data and insights designed to maximize asset capability and improve profitability. Within the software interface, users can benefit from advanced analytics to assess the impact of profitability-driven process changes. Avoid loss of containments and ensure process and personnel safety via early detection of corrosion and erosion events.
Wireless Infrastructure Applications
Network Management Application
The Plantweb Insight Network Management application offers users a consolidated view into network health. The application identifies shortcomings in meeting best practices. It also provides a network information and diagnostic summary. The network mesh diagram allows for visualization of networks and quick troubleshooting.
Resources
Frequently Asked Questions
Find answers to commonly asked Plantweb Insight questions.
Plantweb Insight is delivered as a fully packaged virtual machine (.ova or .vhdx file). The customer receives a complete virtual machine image to install in customer-provided virtualization software or hypervisors. The virtual machine or “platform” is required to host any of the Plantweb Insight applications (i.e. Plantweb Insight Steam Trap Monitoring application). Multiple applications can operate on a single Plantweb Insight platform.
The Plantweb Insight virtual machine requires 4 dedicated cores, 8 GB of RAM, and 512 GB of free space at a minimum (8 dedicated cores, 16 GB RAM, 512 GB recommended).
The Plantweb Insight virtual machine contains a web server accessible by any web client with network access. Use the web browser user interface to configure and visualize the software.
Plantweb Insight can be installed on a network server or PC/laptop. When configuring network settings, verify settings are in accordance with organization's policies. Any applicable WirelessHART® Gateways or other data sources must be accessible on the network.
Plantweb Insight can also be provided pre-installed on an industrial PC as an edge solution.
The latest versions of the following browsers are supported: Google Chrome™, and Microsoft Edge.
Yes, Plantweb Insight features role-based and location-based access control mechanisms allow administrators to define and manage user access privilege based on roles, locations, and responsibilities. Plantweb Insight supports local user accounts, as well as integration with Active Directory and Single Sign On for easier user management.
Plantweb Insight supports data ingress from WirelessHART® gateways (HART-IP), OPC UA®, Modbus®, Emerson AMS DataServer, and MQTT.
Plantweb Insight can be configured to output email (SMTP), OPC UA®, Modbus®, REST API, and MQTT data.
Plantweb Insight is designed with its own strict firewall system that only requires access to a few ports for operation:
Web interface access: HTTPS port 443 or HTTP port 80
Access to WirelessHART gateways: HART-IP TCP port 5094
Users can disable any other unnecessary ports and whitelist certain IP addresses.