Measurement Instrumentation for Data Centers​

Optimize data center operations, enhance energy efficiency, and maximize uptime with advanced measurement instrumentation. Gain real-time insights into power usage effectiveness (PUE), critical infrastructure performance, and overall data center management.

Advancing Reliable, Efficient Data Centers​

As digital demand continues to grow and infrastructure expands, data centers must deliver greater efficiency, uptime, and availability to support today’s always-on digital ecosystem. Advanced data center monitoring ensures that critical systems such as cooling, power distribution, and energy management operate seamlessly at peak performance, preventing potential failures before they impact operations. With precision measurement instrumentation, operators can proactively identify issues, reduce downtime, and optimize system availability. Additionally, intelligent devices support sustainability goals by improving data center energy efficiency and lowering the carbon footprint of modern data centers.​

Data Center Solutions​

Measurement Instrumentation for Data Centers​ - Flow Solutions for Data Center Cooling Efficiency​

Flow Solutions for Data Center Cooling Efficiency​

Accurate flow measurement is critical for optimizing data center cooling, monitoring condenser lines, and managing high energy demands. Inconsistent flow can reduce chiller efficiency, increase energy costs, and risk overheating critical infrastructure. Advanced flow instrumentation delivers real-time insights that help operators optimize cooling capacity, reduce energy consumption, and ensure the uptime and sustainability that modern data centers demand.​

Frequently Asked Questions

Cooling efficiency in large-scale data centers is optimized by measuring temperature, flow, and pump performance across chilled water and glycol loops. The Rosemount™ 644 Temperature Transmitter helps manage supply and return water temperature, confirming whether the system is effectively removing heat. For flow measurement, two complementary technologies cover different deployment needs: the Flexim FLUXUS F731TE Ultrasonic Flow Meter enables highly accurate flow measurement, integrated thermal energy calculation, and clamp-on installation without disrupting operations, making it ideal for verifying flow distribution and reducing over-pumping on existing lines. Where an in-line measurement point is preferred, the Rosemount™ 8795 Magnetic Flow Meter delivers highly accurate, reliable flow measurement on conductive chilled water and glycol loops, with no moving parts and no obstruction to flow, supporting long-term efficiency and reduced maintenance. For pressure monitoring around pumps, filters, and heat exchangers, the Rosemount™ 3051 Pressure Transmitter and Rosemount™ 2088 Gauge and Absolute Pressure Transmitter help identify performance issues such as blockages and air pockets. 

Common failure points in data center cooling systems include fouling, loss of temperature measurement integrity, and degraded cooling water condition. Monitoring temperature at supply and return headers helps identify areas where heat removal is no longer meeting demand. The Rosemount™ 3144S Temperature Transmitter provides advanced diagnostics, including Loop Integrity and Hot Backup with dual sensors, to improve measurement reliability. Cooling water quality is another critical factor, as corrosion and scaling reduce heat transfer over time. The Rosemount™ 1058 Transmitter, along with sensors such as the Rosemount™ 402 Retractable Contacting Conductivity Sensor and Rosemount™ 396RVP pH/ORP Sensor, enables continuous monitoring of conductivity, pH, and other key liquid properties that impact system performance.

Key performance indicators for data center cooling infrastructure include air temperature across heat exchanger coils, supply and return water temperature, flow rate, pressure stability, and cooling water quality. The Rosemount™ Synchros™ Temperature Monitor measures air temperature across coils using WirelessHART® technology with over 99 percent data reliability. For flow measurement, the Rosemount™ 4051SFC Compact Orifice Flow Meter and Rosemount™ 4051SFA Annubar™ Flow Meter provide reliable options for measuring flow across varying system conditions. Tracking these indicators helps verify cooling performance, detect instability, and maintain reliable operation in hyperscale and high-density environments.

Energy efficiency in large-scale data centers is optimized by controlling temperature, flow distribution, and pressure across chilled water systems. Measuring supply and return temperature allows operators to confirm whether heat is being effectively transferred across CRAH units and heat exchangers. Flow monitoring across primary and secondary loops ensures cooling capacity is distributed correctly and prevents bypass or over-pumping. Pressure monitoring across filters and pumps helps identify fouling, blockages, or air pockets that increase energy consumption. These measurement practices are critical in hyperscale and AI data centers where load changes continuously and cooling demand must be balanced in real time to avoid inefficiencies and maintain stable operation.

Industry Solutions

Emerson's Comprehensive Data Center Solutions

Streamline your operations with advanced automation solutions, a diverse product portfolio and application expertise from a single-source provider.