Fallback image
Rosemount™ 4051SFA Annubar™ Flow Meter

Rosemount™ 4051SFA Annubar™ Flow Meter

Rosemount 4051SFA Annubar Flow Meter provides accurate flow measurement with a compact T shaped sensor, integrated thermowell, long term stability, Bluetooth® connectivity for safer maintenance and advanced diagnostics for reliable performance.

The Rosemount 4051SFA Annubar Flow Meter features an averaging pitot tube that delivers superior measurement accuracy over a wide flow range. Its T-shaped sensor is engineered with an integrated thermowell, capable of obtaining measurements via a single pipe penetration while maintaining a small profile in the pipe to reduce permanent pressure loss and increase energy savings. With an industry-leading 20 year warranty and 20 year stability, the Rosemount 4051SFA Annubar Flow Meter is built to withstand tough processes and harsh environments. Bluetooth® connectivity lets you simplify configuration and maintenance while increasing personnel safety. Plus, built-in advanced diagnostics give you more insights to keep you informed.

Key Features

  • T-shape Annubar design features very low permanent pressure loss
  • Flow meters come fully configured, leak-tested & ready to install right out of the box for fast installation
  • Sensor stagnation zone positioned to reduce noise, measurement inaccuracies and keeps particulates from clogging
  • Bluetooth® connectivity to simplify configuration & maintenance & increase personnel safety
  • Graphical, backlit display is larger, easier to read & available in seven languages
  • All-welded hermetic stainless steel SuperModule platform resists overpressure and line pressure effects
  • Industry-leading 20 year limited warranty & 20 year stability
  • Faster response times, less than 50ms
  • 800:1 rangedown reduces the number of unique models you need to stock
  • Complete diagnostic coverage from process to control room
  • Fast & easy device connection simplifies operator rounds
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations