Fallback image
Product Image

Flexim FLUXUS F601 Energy - Portable Non-intrusive Thermal Energy Meter 

The portable non-intrusive Flexim FLUXUS F601 Energy is specially designed for temporary heating and cooling thermal energy measurement, measuring flow, temperature, and calculating thermal energy.

The portable Flexim FLUXUS F601 Energy is specially designed for temporary heating and cooling thermal energy measurement, measuring flow, temperature, and calculating thermal energy - all by one device. Temperature and thermal energy calculations are carried out in accordance with EN 1434 Thermal Energy meter standard. The F601 Energy measures the volumetric flow rate non-intrusively via its clamp-on ultrasonic transducers. Simultaneously, temperature probes monitor the temperatures at the supply and return lines of the heating or cooling system. From the temperature difference as well as the measured volume flow rate and the physical media parameters (liquid enthalpy data stored in the meter), the heating or cooling performance is calculated.

Key Features

  • Portable and non-intrusive flow and thermal energy meter for liquids.
  • Non-intrusive measurement for precise bi-directional thermal energy flow rates.
  • Ideal for inner pipe diameters ranging from DN6 to DN6000.
  • Portable, easy-to-use flow transmitter with 2 flow channels, multiple inputs / outputs and an integrated data logger with a serial interface.
  • Automatic loading of calibration data and transducer detection, reducing set-up times and providing precise, long-term stable results.
  • Li-Ion battery providing up to 25 hours of measurement operation.
  • Proven clamp-on technology, with transducers resistant to dust and humidity.
  • Probe for wall thickness measurement available.
  • Integrated data logger and powerful FluxDiag software for readout and reporting.