Fallback image
Flexim FLUXUS F721TE Heat and Cold Metering in any Environment

Flexim FLUXUS F731 TE - Heat and Cold Metering in any Environment

The Flexim FLUXUS F731 TE is specially designed for heating and cooling thermal energy measurement, measuring flow, temperature, and calculating thermal energy - all by one device.

The Flexim FLUXUS F731 TE is specially designed for heating and cooling thermal energy measurement, measuring flow, temperature, and calculating thermal energy - all by one device. Calculations are carried out in accordance with EN 1434 Thermal Energy meter standards and the F731 TE measures the volumetric flow rate non-intrusively via its clamp-on ultrasonic transducers. Simultaneously, temperature probes monitor the temperatures at the supply and return lines of the heating or cooling system - either non-intrusively with clamp-on sensors or by use of insertion temperature probes. It can be equipped with two measurement channels to measure two pipes simultaneously and allow complete monitoring and accurate measurements.

Key Features

  • Virtually unlimited application range - even at extreme temperatures from -200 up to +630 °C (-328 up to +1166 °F).
  • Integrated thermal energy calculation.
  • Highly accurate flow measurement with paired and traceable calibrated ultrasonic transducers.
  • Highly accurate temperature measurement with paired and traceable calibrated temperature sensors (according to DIN EN 1434-1).
  • Extremely high measuring dynamics from the lowest to the highest flow velocities - captures even the slightest flows at nighttime.
  • Simple, cost-effective retrofitting without any disruption to supply.
  • Tamper-proof storage of measuring data.
  • Advanced Meter Verification.
  • ISO 24062 compliant.
  • Flow disturbance correction to reduce required straight runs down to 2D inlet.