Fallback image
Rosemount™ 402 Retractable Contacting Conductivity Sensor

Rosemount™ 402 Retractable Contacting Conductivity Sensor

Retractable Conductivity Sensor offers accurate electrolytic conductivity measurement for applications ranging from high purity to clean cooling water, ideal for clean, non-corrosive liquids with

The Rosemount 402 Retractable Contacting Conductivity Sensor, with integral cable, provides accurate measurement of electrolytic conductivity in a broad range of applications from high purity water to clean cooling water. The Rosemount 402 Conductivity Sensor is ideal for use in clean, non-corrosive liquid having less than 20,000 μS/cm.

Key Features

  • Conductivity sensor is designed to be retracted through a 1¼-in. ball valve assembly (sold separately)
  • Conductivity sensor may be removed from process piping without having to shut down or drain the line
  • Retractable design allows conductivity sensor to be removed from process piping without shutting down and draining the line
  • No initial calibration requirements; a factory-measured cell constant ensures out-of-the-box accuracy
  • Selectable cell constants 0.01, 0.1, and 1.0/cm cover a broad range of conductivity